IESNA:LM-63-2002
[TEST]P1390293
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-727-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16503.1
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
60.9 81.2 86.3 91.4 96.4 106.6 116.8 126.9 137.1 152.3 172.6 203.1 258.9 319.8 324.9 319.8 324.9 360.4 497.5 817.3 1111.7 1289.4 1309.7 1248.8 
1223.4 888.4 720.8 619.3 563.5 507.6 451.8 380.7 243.7 111.7 45.7 5.1 0.0 0.0 
60.9 81.2 86.3 96.4 101.5 116.8 126.9 147.2 162.4 192.9 264.0 401.0 604.1 720.8 807.1 923.9 1111.7 1517.8 2487.4 4116.9 6005.3 6436.8 
5781.9 4853.0 4594.1 3690.5 2690.4 1908.7 1314.8 934.0 665.0 502.6 238.6 126.9 45.7 5.1 0.0 0.0 
60.9 81.2 86.3 96.4 111.7 126.9 147.2 192.9 294.4 644.7 1223.4 1944.2 2594.0 3314.8 4025.5 4792.0 5715.9 7594.2 11929.3 17127.5 
20015.9 20442.3 19660.6 18873.7 18614.8 18005.7 16863.5 14432.0 10137.4 5741.3 2766.6 1060.9 330.0 167.5 55.8 5.1 0.0 0.0 
60.9 76.1 81.2 96.4 116.8 137.1 177.7 269.0 659.9 1832.5 3223.5 4573.8 6005.3 7035.8 8172.9 9264.3 11320.2 15970.1 21955.0 
27452.7 29244.6 29767.5 29894.4 30544.2 30752.3 30950.3 28483.2 22493.1 16995.5 11812.6 8051.0 2340.2 654.8 187.8 40.6 5.1 0.0 
0.0 
60.9 71.1 81.2 96.4 116.8 142.1 192.9 375.6 1142.2 2969.6 5157.5 6898.7 8279.5 9629.8 11279.6 13107.0 16416.8 23173.4 32615.3 
37402.3 39001.3 39316.0 40590.2 41955.7 42042.0 40549.6 35300.7 28396.9 21975.4 17888.9 11731.4 3634.6 1198.0 253.8 50.8 5.1 0.0 
0.0 
60.9 66.0 76.1 91.4 116.8 142.1 208.1 406.1 1487.4 3761.5 6177.9 7761.7 9132.3 10807.5 12665.4 14954.8 19147.8 27072.0 36909.9 
41620.7 43656.3 44793.4 46895.0 47925.5 47803.6 45351.8 39011.5 31067.0 26107.5 21300.2 12954.7 5081.4 1619.3 248.7 50.8 0.0 
0.0 0.0 
60.9 60.9 71.1 86.3 111.7 137.1 187.8 375.6 1284.3 3208.2 5238.8 6934.2 8188.1 9406.4 10990.2 12883.7 16031.0 22533.7 31787.9 
36808.3 38143.4 38432.8 39473.4 40529.3 40640.9 38879.5 33691.5 27366.4 21614.9 17396.5 11538.5 3781.9 1634.6 340.1 45.7 0.0 0.0 
0.0 
60.9 60.9 71.1 86.3 106.6 132.0 167.5 274.1 761.4 1873.2 3365.6 4761.6 6040.8 6949.5 7873.4 8924.2 10594.3 15020.8 21696.2 
26960.3 28686.2 29046.7 29178.6 29666.0 29894.4 29919.8 27183.6 21894.1 16376.2 11914.1 8066.3 2594.0 995.0 248.7 35.5 0.0 0.0 
0.0 
60.9 60.9 71.1 81.2 96.4 116.8 137.1 177.7 289.3 715.8 1340.1 2076.2 2741.2 3340.2 4020.4 4746.4 5568.7 7497.7 11624.8 17320.4 
20081.9 20422.0 19488.0 18630.1 18361.0 17482.8 16157.9 13157.8 9492.7 5721.0 2929.0 1187.9 396.0 187.8 55.8 0.0 0.0 0.0 
60.9 55.8 66.0 76.1 86.3 96.4 116.8 126.9 147.2 187.8 274.1 441.6 624.4 725.9 822.4 974.7 1198.0 1553.4 2380.8 4319.9 6340.3 6731.2 
5822.5 4771.7 4573.8 3462.0 2512.8 1670.1 1121.9 852.8 690.4 548.2 294.4 137.1 40.6 0.0 0.0 0.0 
60.9 55.8 60.9 71.1 81.2 91.4 101.5 111.7 121.8 137.1 157.4 192.9 258.9 319.8 319.8 314.7 330.0 360.4 451.8 817.3 1279.2 1390.9 1253.8 1096.5 
1060.9 797.0 649.8 573.6 533.0 512.7 477.2 426.4 309.7 121.8 35.5 0.0 0.0 0.0 
60.9 55.8 60.9 66.0 76.1 86.3 91.4 101.5 101.5 111.7 121.8 137.1 147.2 177.7 187.8 182.7 162.4 157.4 162.4 167.5 172.6 192.9 223.4 248.7 248.7 289.3 
319.8 340.1 355.3 350.3 345.2 304.6 258.9 147.2 35.5 0.0 0.0 0.0 
60.9 50.8 55.8 60.9 66.0 71.1 76.1 76.1 76.1 81.2 81.2 86.3 91.4 91.4 91.4 96.4 96.4 101.5 96.4 91.4 91.4 91.4 91.4 91.4 96.4 111.7 
126.9 132.0 137.1 147.2 172.6 198.0 192.9 152.3 55.8 0.0 0.0 0.0 
60.9 50.8 50.8 55.8 55.8 55.8 60.9 60.9 60.9 60.9 60.9 66.0 60.9 60.9 60.9 60.9 60.9 60.9 66.0 66.0 71.1 71.1 71.1 76.1 76.1 86.3 
101.5 111.7 116.8 116.8 106.6 91.4 86.3 71.1 40.6 0.0 0.0 0.0 
60.9 45.7 45.7 45.7 45.7 50.8 45.7 45.7 45.7 45.7 45.7 45.7 45.7 45.7 40.6 40.6 40.6 40.6 40.6 35.5 40.6 45.7 55.8 60.9 60.9 66.0 60.9 50.8 45.7 35.5 30.5 25.4 15.2 5.1 0.0 
0.0 0.0 0.0 
60.9 45.7 40.6 40.6 40.6 40.6 40.6 35.5 35.5 35.5 30.5 30.5 25.4 25.4 20.3 20.3 15.2 20.3 25.4 30.5 25.4 15.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 45.7 40.6 40.6 35.5 35.5 35.5 30.5 30.5 25.4 20.3 15.2 10.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 40.6 35.5 35.5 30.5 30.5 30.5 25.4 25.4 15.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 40.6 35.5 30.5 25.4 25.4 20.3 20.3 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 40.6 30.5 25.4 20.3 20.3 15.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 35.5 30.5 25.4 20.3 20.3 15.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 35.5 30.5 25.4 20.3 15.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 35.5 30.5 20.3 15.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 35.5 25.4 20.3 15.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 35.5 25.4 20.3 15.2 10.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 35.5 25.4 20.3 15.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 40.6 30.5 25.4 15.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 45.7 35.5 30.5 25.4 15.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 55.8 45.7 40.6 35.5 30.5 25.4 15.2 10.2 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
60.9 66.0 60.9 55.8 50.8 45.7 40.6 35.5 30.5 20.3 15.2 10.2 10.2 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
60.9 71.1 66.0 60.9 55.8 50.8 50.8 45.7 35.5 30.5 20.3 20.3 15.2 15.2 10.2 10.2 10.2 5.1 5.1 5.1 5.1 5.1 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.1 5.1 5.1 0.0 
0.0 0.0 
60.9 76.1 71.1 66.0 60.9 60.9 55.8 50.8 45.7 35.5 30.5 25.4 20.3 20.3 15.2 15.2 15.2 10.2 10.2 10.2 10.2 10.2 10.2 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 5.1 10.2 10.2 
5.1 5.1 0.0 
60.9 81.2 76.1 71.1 71.1 66.0 66.0 66.0 55.8 50.8 40.6 35.5 35.5 30.5 25.4 25.4 20.3 20.3 20.3 20.3 20.3 15.2 15.2 15.2 10.2 10.2 10.2 10.2 10.2 10.2 10.2 15.2 15.2 15.2 
15.2 15.2 15.2 0.0 
60.9 81.2 76.1 76.1 76.1 71.1 71.1 71.1 66.0 60.9 55.8 45.7 40.6 40.6 35.5 35.5 30.5 30.5 30.5 30.5 25.4 20.3 20.3 15.2 15.2 15.2 15.2 15.2 15.2 15.2 15.2 15.2 15.2 15.2 
15.2 15.2 15.2 0.0 
60.9 76.1 71.1 71.1 71.1 71.1 71.1 71.1 71.1 60.9 55.8 50.8 50.8 45.7 45.7 40.6 40.6 40.6 40.6 35.5 35.5 30.5 25.4 20.3 20.3 15.2 15.2 15.2 15.2 15.2 15.2 15.2 15.2 
15.2 15.2 15.2 15.2 0.0 
60.9 76.1 71.1 71.1 66.0 66.0 66.0 60.9 60.9 60.9 55.8 55.8 55.8 50.8 50.8 50.8 50.8 50.8 55.8 60.9 55.8 45.7 40.6 35.5 35.5 30.5 30.5 25.4 25.4 
30.5 25.4 20.3 15.2 15.2 10.2 10.2 10.2 0.0 
60.9 71.1 71.1 66.0 66.0 66.0 66.0 66.0 60.9 60.9 60.9 60.9 60.9 60.9 60.9 66.0 66.0 66.0 66.0 66.0 66.0 71.1 81.2 91.4 96.4 96.4 
86.3 76.1 71.1 60.9 55.8 50.8 45.7 30.5 20.3 10.2 5.1 0.0 
60.9 76.1 71.1 71.1 71.1 71.1 76.1 71.1 71.1 71.1 76.1 76.1 76.1 76.1 76.1 81.2 81.2 86.3 86.3 91.4 91.4 96.4 96.4 101.5 101.5 111.7 
126.9 137.1 137.1 132.0 126.9 116.8 111.7 96.4 60.9 10.2 5.1 0.0 
60.9 76.1 81.2 81.2 81.2 86.3 86.3 91.4 91.4 91.4 96.4 101.5 101.5 101.5 106.6 111.7 116.8 121.8 116.8 111.7 106.6 111.7 111.7 116.8 121.8 142.1 
157.4 162.4 172.6 182.7 208.1 233.5 223.4 182.7 66.0 10.2 0.0 0.0 
60.9 81.2 86.3 86.3 91.4 101.5 106.6 111.7 116.8 126.9 137.1 147.2 162.4 187.8 203.1 192.9 182.7 177.7 177.7 187.8 192.9 213.2 269.0 284.3 289.3 319.8 
340.1 350.3 355.3 340.1 324.9 294.4 243.7 132.0 50.8 5.1 0.0 0.0 
60.9 81.2 86.3 91.4 96.4 106.6 116.8 126.9 137.1 152.3 172.6 203.1 258.9 319.8 324.9 319.8 324.9 360.4 497.5 817.3 1111.7 1289.4 1309.7 1248.8 
1223.4 888.4 720.8 619.3 563.5 507.6 451.8 380.7 243.7 111.7 45.7 5.1 0.0 0.0 
